PSC1-A-80-CON-TBUS-POWER
Item number:103008465


Product features
- Backplane connector to central expansion modules
Please log in to see prices
Ordering data
Product type descriptionPSC1-A-80-CON-TBUS-POWER
Article number (order number)103008465
EAN (European Article Number)4030661455006
eCl@ss number, version 12.027-24-22-20
eCl@ss number, version 11.027-24-22-20
eCl@ss number, version 9.027-24-22-20
ETIM number, version 7.0EC000237
ETIM number, version 6.0EC000237
General data
Colour of the productLight Grey
Gross weight4g
General data - Features
Number of poles5
Mechanical data
Mountingcan be clipped into standard rail
Mechanical data - Dimensions
Width22.5mm
Spacing3.81mm
Note
Note (General)The bus connector links the central expansion modules with the base module. The required number of bus connectors is part of the scope of delivery of each device and could also be found in the respective device's technical data.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 11:01