PWR-20M-SET
Item number:103003866


Product features
- With red PVC sheath
- Ready-to-fit
Please log in to see prices
Ordering data
Product type descriptionPWR-20M-SET
Article number (order number)103003866
EAN (European Article Number)4030661431314
eCl@ss number, version 12.023-17-06-01
eCl@ss number, version 11.023-17-06-01
eCl@ss number, version 9.023-17-06-01
ETIM number, version 7.0EC011141
ETIM number, version 6.0EC001471
General data
Gross weight1,120g
Mechanical data - Dimensions
Length x Width x HeightPVC sheath: 2 mm
Length of the pull wire20m
Diameter of the pull wire5mm
Scope of delivery
Scope of delivery1x Eyebolt NIRO M8x70 and hexagon nut1x Wire thimble 3 mm, NIRO2x Wire clamp 3 mm, NIROPull-wire, 1x 20 m
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/05/2026, 19:29