RF-AZ/AZM201-B30-SZ
Item number:103001074


Product features
- enables the addition of an integrated lockout tag
- suitable for available B30 actuator systems
- Lockout tag with 3 circular holes
- For complex plant
- Prevents actuation of the switch
Please log in to see prices
Ordering data
Product type descriptionRF-AZ/AZM201-B30-SZ
Article number (order number)103001074
EAN (European Article Number)4030661421698
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Housing materialGlass-fibre, reinforced thermoplastic
Housing coating materialpowder-coated
MaterialMetal film
Colour of the productBlack
General data - Features
Lockout tag integratedYes
Mechanical data
Actuator mountedOutside
Mechanical data - Dimensions
Depth5mm
Length of the actuator60mm
Width of the actuator115mm
Scope of delivery
Scope of delivery1x Mounting plate
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 17:15