RK-T-42-2ST8-2
Item number:103012428


Product features
- Spring-return joystick switches
- Mounting hole 22.3 mm
- Mounting Knurled nut
- up to 6 mm front plate thickness
- for rough ambient conditions
Please log in to see prices
Ordering data
Product type descriptionRK-T-42-2ST8-2
Article number (order number)103012428
EAN (European Article Number)4030661489988
eCl@ss number, version 12.027-37-14-04
eCl@ss number, version 11.027-37-14-04
eCl@ss number, version 9.027-37-14-04
ETIM number, version 7.0EC000632
ETIM number, version 6.0EC000632
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
Installation conditions (mechanical)arbitrarily
Material of the operatorsPlastic
Material of the front ringPlastic
Material of the bellowsSilicone
Material thickness of the sealing bellows1.5mm
Colour of the front ringBlack
Colour of the bellowsGrey
Gross weight160g
General data - Features
Return to zero positionYes
Sealing element, additionalYes
External applicationsYes
Safety functionsNo
Number of directions4
Number of the touch position4
Note (Touch positions)Position A, B, C, D
Number of mechanical terminals2
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Mechanical lifetime, Touch position (for each position)500,000Operations
switching angle20°
Actuating force, approx.11N
Mountingcentral nut SW41
Mechanical data - Connection technique
Termination2 x Connector plug M12, 8-pole, A-coding
Mechanical data - Dimensions
Mounting depth30mm
Note (Mounting depth)Plus connectors
Length of the actuator85mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
Diameter for the Installation to EN 60947-122.3 + 0.4mm
Spacing90 x 90mm
Ambient conditions
IP Degree of protection of the contact elementIP67
IP Degree of protection of the front panelIP67IP69
Ambient temperature-40 ... +80 °C
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui30 V
Rated impulse withstand voltage Uimp0.5kV
Degree of pollution2
Electrical data
Operating current300mA
Utilisation category DC-1230VDC
Utilisation category DC-120.3A
Switching capacity, maximum7.2W
Switching principleReed contacts, Non-contact principle
Maximum switching frequency1,200/h
Switching elementspring return
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 14:06