RSS 36-I1-ST-AS-R
Archive
Item number:103001537


Product features
- Individual coding with RFID technology
- Coding level "High" according to ISO 14119
- with latching
- Thermoplastic enclosure
- RFID-technology for needs-based protection against tampering
- optionally with integrated magnetic latching
Ordering data
Product type descriptionRSS 36-I1-ST-AS-R
Article number (order number)103001537
EAN (European Article Number)4030661426266
eCl@ss number, version 12.027-27-46-01
eCl@ss number, version 11.027-27-24-03
eCl@ss number, version 9.027-27-24-03
ETIM number, version 7.0EC001829
ETIM number, version 6.0EC001829
Approvals - Standards
CertificatesANATELASi-SaWcULusECOLABTÜV
General data
StandardsEN IEC 60947-5-3EN IEC 61508EN IEC 62026-2EN ISO 13849-1EN ISO 14119
CodingIndividual coding
Coding level according to EN ISO 14119High
Working principleRFID
Frequency band RFID125kHz
Transmitter output RFID, maximum-6dBm
Housing construction formBlock
Installation conditions (mechanical)not flush
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Reaction time, maximum100ms
Duration of risk, maximum200ms
General data - Features
LatchingYes
Safety functionsYes
Integral system diagnostics, statusYes
Number of actuating directions3
Safety classification
StandardsEN IEC 61508EN ISO 13849-1
Performance Level, up toe
Category4
PFH value5.13 x 10⁻¹⁰/h
PFD value3.24 x 10⁻⁵
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Note (Mechanical lifetime)Actuating speed < 0.25 m/sOperations for door weights ≤ 5 kg
Latching force, approx.18N
Type of the fixing screws2x M4 (cylinder head screws with washers DIN 125A / form A)
Tightening torque of the fixing screws, minimum2.2Nm
Tightening torque of the fixing screws, maximum2.5Nm
Mechanical data - Switching distances
Switch distance, typical12mm
Assured switching distance "ON" Sao10mm
Assured switching distance "OFF" Sar20mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Hysteresis (Switching distance), maximum2mm
Repeat accuracy R0.5mm
Note (Repeat accuracy R)Axial offset: The long side allows for a maximum height misalignment (x) of sensor and actuator of 8 mm (e.g. mounting tolerance or due to guard door sagging). The axial misalignment (y) is max. ± 18 mm (see figure: Operating principle).Minimum clearance
Mechanical data - Connection technique
TerminationConnector plug M12, 4-pole, (A-coding)
Mechanical data - Dimensions
Length of sensor22mm
Width of sensor106.3mm
Height of sensor25mm
Ambient conditions
IP Degree of protectionIP65IP67IP69
Ambient temperature-25 ... +70 °C
Storage and transport temperature-25 ... +85 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classIII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Time to readiness, maximum5,000ms
Switching frequency, maximum1Hz
Electrical data - AS Interface
Rated operating voltage18 ... 31.6 VDC (Protection against polarity reversal)
AS-i Current consumption, maximum100mA
Electrical data - AS-Interface specification
AS-i SpecificationSafety-Slave
AS-i Version V 3.0
AS-i Profile S-0.B.F.E
AS-i, IO-Code0x0
AS-i, ID-Code0xB
AS-i, ID-Code10xF
AS-i, ID-Code20xE
AS-i Input, Channel 1Data bits DI 0 / DI 1 = dynamic code transmission
AS-i Input, Channel 2Data bits DI 2 / DI 3 = dynamic code transmission
AS-i Outputs, DO 0 … DO 3No Function
AS-i Parameter bits, P0Actuator in
AS-i Parameter bits, P1Enabling inhibit (tamper protection time) active (FID))
AS-i Parameter bits, P2No function
AS-i Parameter bits, P3Internal device error (FID)
Note (AS-i Parameter bits)FID: periphery errorSet the parameter outputs to "1111" (0xF)
AS-i Input module address0
Note (AS-i Input module address)Preset to address 0, can be changed through AS-interface bus master or hand-held programming device
Status indication
Note (LED switching conditions display)(1) green/red LED (AS-i Duo LED):Supply voltage / communication error / slave address = 0 / periphery error detected / Tamper protection time active(2) yellow LED: device condition (enabling status) / hysteresis signal / device error
Pin assignment
PIN 1AS-Interface +
PIN 2n.c. (≤ 30 VDC)
PIN 3AS-Interface -
PIN 4n.c. (≤ 30 VDC)
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)RST 36-1-R
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/05/2026, 02:35