RSS16-D-SK
Item number:103004343

Product features
- Universal coding with RFID technology
- Screw connection
- Series-wiring unlimited
- without latching
- Thermoplastic enclosure
- RFID-technology for needs-based protection against tampering
- 3 different directions of actuation
- Connection terminal or plug connection
- Suitable for series-wiring
Please log in to see prices
Ordering data
Product type descriptionRSS16-D-SK
Article number (order number)103004343
EAN (European Article Number)4030661456881
eCl@ss number, version 12.027-27-46-01
eCl@ss number, version 11.027-27-24-03
eCl@ss number, version 9.027-27-24-03
ETIM number, version 7.0EC001829
ETIM number, version 6.0EC001829
Approvals - Standards
CertificatesANATELcULusFCCICTÜV
General data
StandardsEN IEC 60947-5-3
CodingUniversal coding
Coding level according to EN ISO 14119Low
Working principleRFID
Housing construction formBlock
Installation conditions (mechanical)not flush
Sensor topologySensor for series wiring
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Active areaGlass-fibre, reinforced thermoplastic
Reaction time, maximum100ms
Duration of risk, maximum200ms
Gross weight152g250g
General data - Features
Diagnostic outputYes
Short circuit detectionYes
Cross-circuit detectionYes
Series-wiringYes
Safety functionsYes
CascadableYes
Integral system diagnostics, statusYes
Number of LEDs2
Number of semi-conductor outputs with signaling function1
Number of fail-safe digital outputs2
Safety classification
StandardsEN IEC 61508EN ISO 13849-1
Performance Level, up toe
Category4
PFH value6.30 x 10⁻¹¹/h
PFD value1.50 x 10⁻⁵
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Actuating panelsfrom headfront siderear
Active areacover-sidefront sidelateral
Mounting2 x M5, Cylinder head screw
Tightening torque of the fixing screws2Nm
Mechanical data - Switching distances
Switch distance, typical15mm
Assured switching distance "ON" Sao12mm
Assured switching distance "OFF" Sar30mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-3
Hysteresis (Switching distance), maximum2mm
Repeat accuracy R0.5mm
Mechanical data - Connection technique
Note (length of the sensor chain)Cable length and cross-section change the voltage drop dependiing on the output current
Note (series-wiring)Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD
Cable entry4 x M16 x 1,5
TerminationScrew terminals
Cable section, minimum0.14 mm²
Cable section, maximum1.5 mm²
Mechanical data - Dimensions
Length of sensor91mm
Width of sensor52mm
Height of sensor30mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-28 ... +70 °C
Storage and transport temperature-28 ... +85 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensingnon-icing
Restistance to shock30 g / 11 ms
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
Operating current, minimum0.5mA
No-load supply current I0, typical100mA
Rated operating voltage24VDC
Operating current2,100mA
Required rated short-circuit current100A
Time to readiness, maximum2,000ms
Switching frequency, maximum1Hz
Electrical data - Safety digital inputs
Current consumption of the safety inputs5mA
Electrical data - Safety digital outputs
Rated operating current (safety outputs)1,000mA
Output current, (fail-safe output), maximum1A
Design of control elementsp-type
Voltage drop Ud, maximum1V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-121A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-131A
Electrical data - Diagnostic outputs
Operating current50mA
Design of control elementsp-type
Voltage drop Ud, maximum2V
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.05A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.05A
Utilisation category DC-1224 VDC / 0.05 A
Electrical data - Electromagnetic compatibility (EMC)
Interfering radiationIEC 61000-6-4
Status indication
Note (LED switching conditions display)LED green: Supply voltageLED red: FaultLED yellow: Operating conditionMulti-coloured LED: Green, Red
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Accessory
Recommendation (actuator)RST16-1
Recommended safety switchgearPROTECT PSC1SRB-E-201LCSRB-E-301ST
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 00:50