RST 36-1

Item number: 101213820

Downloads

ePLAN Data
SISTEMA Data
  • Actuation from side
  • Simple flexible mounting and adjustment

Ordering data

Product type description

RST 36-1

Article number (order number)

101213820

EAN (European Article Number)

4030661410609

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Note (Ordering data)

Note: Sensor and actuator must be ordered separately.

General data

Material of the actuator

Plastic

Gross weight

57 g

Mechanical data

Active area

lateral

Mechanical data - Dimensions

Length of the actuator

22 mm

Width of the actuator

91 mm

Height of the actuator

25 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 27/04/2024, 01:37