RST 36-1-AD04
Item number:103001555


Product features
- Actuation from side
- Simple flexible mounting and adjustment
- AS interface
Ordering data
Product type descriptionRST 36-1-AD04
Article number (order number)103001555
EAN (European Article Number)4030661426440
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-24-04
eCl@ss number, version 9.027-27-24-04
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
Note (Ordering data)Note: Sensor and actuator must be ordered separately.
General data
Material of the actuatorPlastic
Gross weight53g
Mechanical data
Active areafront side
Mechanical data - Dimensions
Length of the actuator22mm
Width of the actuator91mm
Height of the actuator25mm
Accessory
Recommendation (product combination)RSS 36 ASRSS260 AS
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/05/2026, 21:34