S-K4P-M18-S-G-X-X-X-X-A-1
Archive
Item number:101209979


Product features
- Connector without cable
- 4-pole
Ordering data
Product type descriptionS-K4P-M18-S-G-X-X-X-X-A-1
Article number (order number)101209979
EAN (European Article Number)4030661384962
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
General data
Versionsstraight
Colour of the housingBlack
Gross weight26g
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Number of cable wires1
Wire cross-section1.5mm2
Ambient conditions
IP Degree of protectionIP67
Electrical data
Rated operating voltage250VAC
Operating current16,000mA
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 03:49