S-K4P-M8-S-G-X-X-X-X-X-1
Item number:101210015


Product features
- Connector without cable
- 4-pole
Please log in to see prices
Ordering data
Product type descriptionS-K4P-M8-S-G-X-X-X-X-X-1
Article number (order number)101210015
EAN (European Article Number)4030661385372
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
General data
Versionsstraight
Colour of the housingBlack
Gross weight30g
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Ambient conditions
IP Degree of protectionIP67
Electrical data
Rated operating voltage60VAC
Rated operating voltage60VDC
Operating current4,000mA
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 17:10