Schmersal - The DNA of Safety

Direct Contact

  • +44 16 84-57 19 80
  • uksupport@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 K.A. Schmersal GmbH & Co. KG

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
+44 1684 571980 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
United Kingdom (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Devices for Ex Zones
  2. Safety-monitoring module

Safety-monitoring module

SRB101EXI - safety relay modules - intrinsically safe

SRB101EXI - safety relay modules - intrinsically safe

  • •Installation in Ex-Zone 2
  • •1 safety contact
  • •Suitable for signal processing of emergency stop control devices, interlocking equipment, etc
Go to category
SRB200EXI - safety relay modules - intrinsically safe

SRB200EXI - safety relay modules - intrinsically safe

  • •Installation in Ex-Zone 2
  • •2 safety contacts
  • •Suitable for signal processing of emergency stop control devices, interlocking equipment, etc
Go to category

SAFETY RELAY MODULES SRB-EXI

The latest edition of the SRB-EXi safety relay modules combines functional safety, reliable signal processing and safety release with the requirements of explosion protection. It monitors the connected sensors, E-STOP command devices, interlocking devices, reset buttons and safety sensors with the intrinsic safety ‘i’ type of protection. The modules were designed on the basis of the ATEX Directive 94/9/EC and the European standards EN 60 079 ff. The EXi monitoring circuits are intrinsically safe and designed for category 2GD or 3G devices in accordance with ATEX, IECEx and INMETRO. Accordingly, emergency stop command devices and safety door monitors can be used in dust and gas explosion hazard areas.

SAFETY RELAY MODULES SRB-EXI FOR VARIOUS ATEX CATEGORIES

The sensors can be installed in zones 1/2 and 21/22, the PROTECT SRB-EXi modules in a suitable switch cabinet in gas Ex zone 2. Schmersal's product portfolio includes two versions of the safety relays: the SRB 101Exi module with one safety contact and the SRB 200Exi version with two safety contacts. Both versions are used to process signals from E-STOP command devices, interlocking devices and other machine safety components. With both the SRB 101Exi and SRB 200Exi models, the user has the choice between an automatic reset function (type version 1A) or a reset with edge detection (1R).

SAFETY RELAY MODULES SRB-EXI FROM THE RELIABLE PARTNER FOR MACHINE SAFETY

In addition to the SRB-EXi safety relay modules, Schmersal's comprehensive product range also includes other safety relay modules from the PROTECT SRB series for the safe evaluation of switching signals. Signalling devices are mounted to the side on slidable, rotating or removable safety equipment and can, for example be an EMERGENCY STOP button, an electromechanical position switch, a safety switch, or a solenoid interlock. Also for optoelectronic protective devices (AODPs) the PROTECT SRB modules are available.