SD-2V-S-SK SD JUNCTION BOX 2-WAY
Archive
Item number:101188436


Product features
- for cabinet-mounting
- junction box for 2 components, with screw terminals
- is fitted onto a proper standard DIN rail to facilitate wiring in the control cabinet
Ordering data
Product type descriptionSD-2V-S-SK SD JUNCTION BOX 2-WAY
Article number (order number)101188436
EAN (European Article Number)4030661352565
eCl@ss number, version 12.027-23-02-06
eCl@ss number, version 11.027-23-02-06
eCl@ss number, version 9.027-23-02-08
ETIM number, version 7.0EC001099
ETIM number, version 6.0EC001099
General data
Housing materialPlastic, thermoplastic, self-extinguishing
Gross weight200g
Mechanical data - Connection technique
Cable section, minimum0.25 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Width92mm
Height89.6mm
Depth68.5mm
Ambient conditions
IP Degree of protectionIP00
Ambient temperature-25 ... +70 °C
Storage and transport temperature-25 ... +85 °C
Relative humidity, minimum30%
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution2
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
Rated operating voltage24VDC
Operating current16,000mA
Electrical fuse rating, maximum16A
Note
Note (General)To each SD junction box, 2 (optionally 3) components can be connected.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 09:29