SD-I-DP-V0-2 PROFIBUS-GATEWAY
Item number:101192805


Product features
- PROFIBUS Gateway SD-I-DP-V0-2 to convert serial diagnostic signals to the PROFIBUS DP protocol
- The PROFIBUS Gateway SD-I-DP-V0-2 is a PROFIBUS slave
- Protection class IP 10 device for control cabinet mounting, for standard DIN rails
Ordering data
Product type descriptionSD-I-DP-V0-2 PROFIBUS-GATEWAY
Article number (order number)101192805
EAN (European Article Number)4030661353951
eCl@ss number, version 12.027-23-02-06
eCl@ss number, version 11.027-23-02-06
eCl@ss number, version 9.027-23-02-08
ETIM number, version 7.0EC001099
ETIM number, version 6.0EC001099
General data
Gross weight120g
General data - Features
Integral system diagnostics, statusYes
Number of LEDs4
Mechanical data
MountingSnaps onto standard DIN rail to EN 60715
Mechanical data - Connection technique
TerminationCage clamps
Mechanical data - Dimensions
Width50mm
Height72mm
Depth97mm
Ambient conditions
IP Degree of protection of the enclosureIP10
Ambient temperature-5 ... +55 °C
Storage and transport temperature-25 ... +85 °C
Resistance to vibrations5 ... 9 Hz, Amplitude 3.5 mm9 ... 150 Hz, with 1 g
Restistance to shock15 g / 11 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui32 V
Rated impulse withstand voltage Uimp0.5kV
Overvoltage categoryII
Degree of pollution2
Electrical data
Operating voltage24 VDC -15 % / +20 %
Rated operating voltage24VDC
Operating current250mA
Status indication
Note (LED switching conditions display)ON permanent light green: supply voltage presentPB Flashing signal: PROFIBUS initialisationPB Permanent light red: PROFIBUS errorSD Flashing signal: = SD gateway initialisationSD Permanent light Red: = SD Gateway fault
Other data
Note (applications)Guard systemSafety sensor
Note
Note (General)Detailed functions, see programming and configuration manual of the SD Gateway
Wiring example
Note (Wiring diagram)Devices with serial diagnostic option: AZ 200, AZM 200, CSS 30S, CSS 34, MZM 100Serial diagnostics of series-wired safety sensors/solenoid interlocks
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 04:39