SDG-PRN-RJ-CC
Item number:103054152


Product features
- Serial diagnosis of up to 31 safety relays via Schmersal SD bus
- Automatic addressing of the connected SD bus participants
- Diagnostic and configuration interface for easy commissioning and maintenance of the system
- Extensive additional functions via integrated web server
- Long-term storage of log messages via SD card
- Conversion of status and diagnostics data to Ethernet-based fieldbus protocols
Please log in to see prices
Ordering data
Note (Delivery capacity)Coming soon.
Product type descriptionSDG-PRN-RJ-CC
Article number (order number)103054152
EAN (European Article Number)4030661638782
eCl@ss number, version 12.027-23-02-06
eCl@ss number, version 11.027-23-02-06
eCl@ss number, version 9.027-23-02-06
ETIM number, version 7.0EC001099
ETIM number, version 6.0EC001099
General data
Gross weight177g
General data - Features
Integral system diagnostics, statusYes
SD Card SlotYes
Integrated SD gatewayYes
Number of LEDs5
Mechanical data
MountingSnaps onto standard DIN rail to EN 60715
Mechanical data - Connection technique
Cable section, minimum0.25 mm²
Cable section, maximum1.5 mm²
Wire cross-section, minimum24AWG
Wire cross-section, maximum16AWG
Terminal (mechanical)Removable cage terminals
Mechanical data - Dimensions
Width22.5mm
Height98mm
Depth115mm
Ambient conditions
IP Degree of protection of the enclosureIP40
IP Degree of protection of the installation spaceIP54
IP Degree of protection of clips or terminalsIP20
Ambient temperature+0 ... +55 °C
Storage and transport temperature-25 ... +75 °C
Relative humidity, minimum5%
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Resistance to vibrations10 ... 57 Hz, Amplitude 0.35 mm57 ... 150 Hz, with 5 g
Restistance to shock15 g / 11 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.5kV
Overvoltage categoryII
Degree of pollution2
Electrical data
Operating voltage24 VDC -15 % / +20 %
Rated operating voltage24VDC
Operating current150mA
Electrical data - Universal communication interface
Designation, Communication interfaceRJ45
Electrical data - Communication protocols
Feldbus ProtokollPROFINET
Integrated switchDual Port, 100 Mbit/s, IRT fähig
Service interfaceWEB-Interface HTTP
Electrical data - Electromagnetic compatibility (EMC)
Interfering radiationDIN EN 61000-6-4
EMC ratingDIN EN 61000-6-2
Other data
Note (applications)Guard systemSafety sensor
Scope of delivery
Scope of deliveryConnector terminalsMemory-card microSD
Note
Note (General)Detailed functions, see programming and configuration manual of the SD Gateway
Wiring example
Note (Wiring diagram)Devices with serial diagnostic option: AZ 200, AZM 200, CSS 30S, CSS 34, MZM 100Serial diagnostics of series-wired safety sensors/solenoid interlocks
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 03:56