SE-AL12-2500 PACKED ALU. RAIL
Item number:101172180


Product features
- Aluminium profile with aluminium leg
- for Rubber profile SE-P40
Please log in to see prices
Ordering data
Product type descriptionSE-AL12-2500 PACKED ALU. RAIL
Article number (order number)101172180
EAN (European Article Number)4030661300337
eCl@ss number, version 12.035-07-02-92
eCl@ss number, version 11.035-07-02-92
eCl@ss number, version 9.035-02-01-90
ETIM number, version 7.0EC000386
ETIM number, version 6.0EC000386
General data
Material of the profile stripAl-MG Si OF22
Gross weight700g
General data - Features
Aluminium legYes
Mechanical data - Dimensions
Length2,500mm
Width25mm
Height9mm
Note
Note (General)Greater lengths possible by laying several aluminium profiles in line
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 19:33