SE-P40-10000 PACKED RUBBER PROFILE 10 M
Item number:101172151


Product features
- Dirt and moisture in the profile are to a great extent compensated
- Insensitive to environmental conditions
- approx. 40 mm high (including aluminum profile)
Please log in to see prices
Ordering data
Product type descriptionSE-P40-10000 PACKED RUBBER PROFILE 10 M
Article number (order number)101172151
EAN (European Article Number)4030661300153
eCl@ss number, version 12.027-27-34-01
eCl@ss number, version 11.027-27-34-01
eCl@ss number, version 9.027-27-34-01
ETIM number, version 7.0EC002887
ETIM number, version 6.0EC002887
Note (Ordering data)A switch strip system is assembled from individual components. The components must be ordered separately.Example:
Rubber profile, SE-P40-1250
Al profile, SE-AL 10-1250
Transmitter/receiver SE-SET
Safety control module, SE-304 C
Optional:
End plugs SE-T40; sticker SE-G8406
Other accessories
Rubber profile, SE-P40-1250
Al profile, SE-AL 10-1250
Transmitter/receiver SE-SET
Safety control module, SE-304 C
Optional:
End plugs SE-T40; sticker SE-G8406
Other accessories
Approvals - Standards
CertificatesTÜV
General data
StandardsEN ISO 13850
Resistance against permanent deformationGood
Material resistance (acids)Good
Material of the rubber profileEPDM, 65 Shore A
Note (Material of the rubber profile)Chemical name : Ethylene-propylene terpolymerInternational abbreviation: EPDM, 65 Shore A
Colour of the Contact elementBlack
Gross weight3,280g
Mechanical data
Mechanical lifetime, minimum20,000,000Operations
Mechanical data - Dimensions
Length10,000mm
Width25mm
Width, minimum400mm
Width, maximum10,000mm
Height, approx.38mm
Ambient conditions
IP Degree of protectionIP67
Material temperature resistance (short-term)-50 ... +170 °C
Material temperature resistance (long-term)-30 ... +140 °C
Note
Note (General)If a higher resistance is required, choose safety edge profiles with 20 µm plastic coating. The coating must be submitted to low mechanical loads only.
Notes - Chemical resistance
Material resistance (fuel)Low
Material resistance (solvents)low to satisfactory
Material resistance (oil)Low
Material resistance (ozone)Excellent
Material resistance, (rebound elasticity at 20 C)Good
Material resistance (weather)Excellent
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 08:57