SFB-PN-IRT-8M12-IOP
Archive
Item number:103015478


Product features
- Safety fieldbox for PROFINET/PROFIsafe
- For connection of up to 8 safety switching devices
- Integrated dual-port switch, IRT-capable
- Protection class IP67
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSFB-PN-IRT-8M12-IOP
Article number (order number)103015478
EAN (European Article Number)4030661516875
eCl@ss number, version 12.027-24-26-04
eCl@ss number, version 11.027-24-26-04
eCl@ss number, version 9.027-24-26-04
ETIM number, version 7.0EC001599
ETIM number, version 6.0EC001599
Approvals - Standards
CertificatescULusTÜVUKCA
General data
StandardsEN IEC 60947-5-3EN IEC 61131-1EN IEC 61131-2EN IEC 61508EN IEC 62061EN ISO 13849-1
Housing materialThermoplastic, Polyamide PA 6 GF
Material of the marking platePlastic, Polyamide PA
Material of viewing windowPolyamide PACM 12
Material of electronic encapsulationPolyurethane 2K PU
Gross weight655g
General data - Features
Integral system diagnostics, generalYes
Safety classification
StandardsEN IEC 61508EN IEC 62061EN ISO 13849-1
Safety classification - Safety inputs 2-channels
Performance Level, up toe
Category4
Diagnostic Coverage (DC) Level99%
PFH value3.00 x 10⁻⁹/h
PFDavg2.60 x 10⁻⁴
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Response time of local safety input ⇒ Fieldbus, maximum20ms
NoticeThe SFB fulfils the requirements as PDDB (proximity switch with defined behaviour under fault conditions) according to EN 60947-5-3 in combination with magnetic sensors (2 NC contacts) up to PL e / SIL 3.
Safety classification - Safety inputs 1-channel
Performance Level, up tod
Category2
Diagnostic Coverage (DC) Level90%
PFH value2.30 x 10⁻⁷/h
PFDavg2.00 x 10⁻²
Safety Integrity Level (SIL), suitable for applications in1
Mission time20Year(s)
Response time of local safety input > Fieldbus, maximum20ms
Test interval for error detection10s
Safety classification - Safety outputs 1-channel
Performance Level, up tod
Category2
Diagnostic Coverage (DC) Level90%
PFH value1.00 x 10⁻⁷/h
PFDavg8.80 x 10⁻³
Safety Integrity Level (SIL), suitable for applications in2
Mission time20Year(s)
Reaction time Fieldbus > local safety output50ms
Test interval for error detectionadjusted F_WD_Time
Safety classification - Safety outputs 2-channels
Performance Level, up tod
Category2
Diagnostic Coverage (DC) Level90%
PFH value1.00 x 10⁻⁷/h
PFDavg8.80 x 10⁻³
Safety Integrity Level (SIL), suitable for applications in2
Mission time20Year(s)
Reaction time Fieldbus > local safety output50ms
Mechanical data
MountingScrews
Type of the fixing screws2x M6
Tightening torque of the fixing screws, maximum3Nm
Mechanical data - Connection technique
TerminationM12 Connector socket/connector
Terminal connector, Input/OutputX0 - X7: M12, 8-pole, A-coded
Terminal Connector, Power I/OM12 POWER, 4-pole, T-coded
Terminal Connector, Field busM12, 4-pole, D-coded
Tightening torque of electrical connection1Nm
Tightening torque of electrical connection, maximum1.5Nm
Mechanical data - Dimensions
Length222.8mm
Width63mm
Height36.1mm
Ambient conditions
IP Degree of protectionIP65IP67
Ambient temperature-25 ... +55 °C
Storage and transport temperature-25 ... +70 °C
Relative humidity, minimum10%
Relative humidity, maximum95%
Note (Relative humidity)non-condensing
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm / 5 g
Restistance to shock30 g / 11 ms
Protection classIII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
Current consumption200mA
Rated operating voltage24VDC
Operating current10,000mA
Note (Electrical data, Fuse rating)external fuse protection required
Time to readiness, maximum8,000ms
Device Watchdog Time10ms
Device Acknowledgement Time, maximum25ms
Reaction Time Safety Input, maximum20ms
Reaction Time Safety Output, maximum50ms
Electrical data - Communication protocols
Feldbus ProtokollPROFINET / PROFIsafe
Fieldbus specificationV2.3, Conformance Class C
Specification safety fieldbusV2.4
Fieldbus propertiesFast Start UpMedia Redundancy Protocol (MRP)
Fieldbus network load class3
Transfer rate100 Mbit/s Full Duplex
AdressingDiscovery and Configuration Protocol (DCP)
Integrated switchDual Port, 100 Mbit/s, IRT fähig
Fieldbus servicesI&M0 ... I&M3, SNMP, LLDP
Service interfaceWEB-Interface HTTP
Electrical data - Safety digital inputs
Switching thresholds−3 V … 5 V (Low)15 V … 30 V (High)
Classification ZVEI CB24I, SinkC1
Classification ZVEI CB24I, SourceC1C2C3
Electrical data - Safety digital outputs
Classification ZVEI CB24I, SourceC1
Classification ZVEI CB24I, SinkC1
Electrical data - Test pulse output
Classification ZVEI CB24I, SinkC1
Classification ZVEI CB24I, SourceC1
LED status display - LED 01
LED statusError LED device port
LED positionE: 0 ... 7
LED colourgreen/red
LED status display - LED 02
LED statusInput LED device port
LED positionI: 0 ... 7
LED colourYellow
LED status display - LED 03
LED statusLED Link Ethernet port
LED positionL: P1 + P2
LED colourGreen
LED status display - LED 04
LED statusLED Activity Ethernet port
LED positionA: P1 + P2
LED colourGreen
LED status display - LED 05
LED statusSystem fault LED
LED position"SF": Module
LED colourgreen/red
LED status display - LED 06
LED statusBUS fault LED
LED position"BF": Module
LED colourRed
LED status display - LED 07
LED statusFieldbox error LED
LED position"Err": Module
LED colourgreen/red
LED status display - LED 08
LED statusPower-LED fieldbox
LED position"Pwr": Module
LED colourGreen
Other data
Note (applications)Safe field box with decentralised I/Os
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 05:36