SFB-Y-SLCG-8P-S-G-1M-BK-2-X-A-4
Item number:103032867

Product features
- Y-adapter suitable for the series: SLC / SLG 440
- For connecting optoelectronic safety switching devices
Please log in to see prices
Ordering data
Product type descriptionSFB-Y-SLCG-8P-S-G-1M-BK-2-X-A-4
Article number (order number)103032867
EAN (European Article Number)4030661529899
eCl@ss number, version 12.027-44-01-06
eCl@ss number, version 11.027-44-01-06
eCl@ss number, version 9.027-44-01-06
ETIM number, version 7.0EC002925
ETIM number, version 6.0EC002925
Approvals - Standards
CertificatescULus
General data
Connector (electric)1 x Female connector, 8-pole1 x Male connector, 8-pole1x Female connector, 4-pole
Gross weight87g
Mechanical data - Connection technique
Length of cable1m
Wire cross-section0.25mm²
Cable diameter4.3mm
Bending radius (fixed)5x Ø-cable
Bending radius (repeated)10x Ø-cable
Colour of the Cable mantleBlack
Mechanical data - connector side A
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Mechanical data - Dimensions
Length54.5mm
Width33mm
Height20mm
Diameter of the ISO-threadM12
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +75 °C
Electrical data
Thermal test current2A
Rated operating voltage30VDC
Operating current2,000mA
Accessory
Recommendation (product combination)SLCG440
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/07/2026, 00:19