SH-440-ER-01
Item number:103026832


Product features
- Protective enclosure for SLC/SLG440
- Extremely robust protective tube made of polycarbonate
- Impact resistant - Break resistant - Scratch resistant - Hygienic
- End plugs, membrane and cable entry made of stainless steel
- Protection class IP69
- ECOLAB certified
Ordering data
Note (Delivery capacity)Can only be ordered in combination with the matching SLC/SLG.
Product type descriptionSH-440-ER-01
Article number (order number)103026832
EAN (European Article Number)4030661517124
eCl@ss number, version 12.027-27-27-92
eCl@ss number, version 11.027-27-27-92
eCl@ss number, version 9.027-27-27-92
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
Approvals - Standards
CertificatesECOLAB
General data
Housing materialPolycarbonate
Enclosure cabs materialV4A
Gross weight2,500g
Mechanical data - Connection technique
Length of cable10m
TerminationCable gland permanently integrated
Terminal connector, RecipientConnector plug M12, 8-pole
Terminal, Connector, TransmitterConnector plug M12, 4-pole
Mechanical data - Dimensions
Height, minimum170mm
Height, maximum490mm
Diameter of the protective tube50mm
Diameter of the enclosure cabs60mm
Ambient conditions
IP Degree of protectionIP69
Ambient temperature-25 ... +50 °C
Storage and transport temperature-25 ... +70 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 04:44