SHGV/RD1/112/62+BO
Item number:103000896


Product features
- Aluminium enlosure
- Protection class IP65
Please log in to see prices
Ordering data
Product type descriptionSHGV/RD1/112/62+BO
Article number (order number)103000896
EAN (European Article Number)4030661570532
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialAluminium / chromated steel
Housing coating materialpainted
Material of the cylinder lockSteel
Colour of the housingRed
Colour of the keySilver
Colour of key headSilver
Gross weight450g
General data - Features
Number of actuating directions4
Number of keys2
Mechanical data
Actuatorstraight
Position of the Key selector switchcenteredright
Mechanical lifetime, minimum100,000Operations
Holding force FZh in accordance with EN ISO 14119950N
Holding force Fmax, maximum1,250N
Latching force5N
Actuating speed, maximum0.2m/s
Key number of primary key112
Key number of secondary key62
Mechanical data - Dimensions
Length87mm
Width87mm
Height103mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +70 °C
Storage and transport temperature-40 ... +80 °C
Restistance to shock30 g / 18 ms
Resistant to vibrationResistance to vibration: 15 g / 10…200 Hz
Electrical data
Maximum switching frequency5/h
Other data
Note (applications)hinged safety guardremovable guardsliding safety guard
Note
Note (General)Additional frontal locking cylinder only for version "L" and "R"
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 09:49