SLB240-ER-1-LST
Item number:103013529


Product features
- Compact design With integral evaluation
- Range 15 m
- Safe OSSD outputs to PLc
- Automatic start or restart interlock
- Sturdy metal enclosure with M12 connector or cable
- Set-up tool and diagnostic indication
Please log in to see prices
Ordering data
Product type descriptionSLB240-ER-1-LST
Article number (order number)103013529
EAN (European Article Number)4030661492452
eCl@ss number, version 12.027-27-27-01
eCl@ss number, version 11.027-27-27-01
eCl@ss number, version 9.027-27-27-01
ETIM number, version 7.0EC001831
ETIM number, version 6.0EC001831
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 61496-1EN IEC 61496-2
Coding, light barrier beam1
Housing materialAluminium
Reaction time, maximum22ms
Reaction time, minimum7ms
Gross weight180g
General data - Features
Restart interlock (manual reset)Yes
Beam coding available Yes
Integral system diagnostics, statusYes
Integral system diagnosticsYes
Number of fail-safe digital outputs2
Number of beams1
Safety classification
StandardsEN IEC 62061EN ISO 13849-1
Performance Level, up toc
Category2
PFH value1.50 x 10⁻⁸/h
Safety Integrity Level (SIL), suitable for applications in1
Mission time20Year(s)
Safety type in accordance with IEC 61496-12
Mechanical data
Detection ability for test bodies at v = 1.6 m/s40mm
Range, protection field, minimum0.3m
Range, protection field, maximum15m
Wave length of the laserdiode880nm
Mechanical data - Connection technique
Terminal connector, RecipientCable with connector plug M12, 5-pole
Terminal, Connector, TransmitterCable with connector plug M12, 4-pole
Mechanical data - Dimensions
Length33mm
Width27.8mm
Height72mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-30 ... +50 °C
Storage and transport temperature-30 ... +70 °C
Protection classIII
Electrical data
Switching voltage OSSD, HIGH signal24V
Electrical power consumption of the receiver, maximum5W
Electrical power consumption of the transmitter, maximum5W
Length of cable, maximum100m
Electrical data - Safety digital outputs
Output current, (fail-safe output), maximum0.2A
Design of control elementsp-type
Accessory
Recommended safety switchgearPROTECT PSC1SRB-E-204ST
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/06/2026, 22:28