SLB450-ER-3-ST
Archive
Item number:103013515

Product features
- Compact design With integral evaluation
- Height range 75 m (Reserve up to 90 m)
- Automatic start or restart interlock
- Safe OSSD outputs to PLe
- Sturdy metal enclosure with M12 connector or cable
- Version with heater for outdoor applications down to –30°C
- Set-up tool and diagnostic indication
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSLB450-ER-3-ST
Article number (order number)103013515
EAN (European Article Number)4030661492278
eCl@ss number, version 12.027-27-27-01
eCl@ss number, version 11.027-27-27-01
eCl@ss number, version 9.027-27-27-01
ETIM number, version 7.0EC001831
ETIM number, version 6.0EC001831
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 61496-1EN IEC 61496-2
Coding, light barrier beam3
Housing materialAluminium
Reaction time, maximum21ms
Reaction time, minimum7ms
Gross weight400g
General data - Features
Restart interlock (manual reset)Yes
Beam coding available Yes
Integral system diagnostics, statusYes
Integral system diagnosticsYes
Number of fail-safe digital outputs2
Number of beams1
Safety classification
StandardsEN IEC 61508EN ISO 13849-1
Performance Level, up toe
Category4
PFH value1.50 x 10⁻⁸/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Safety type in accordance with IEC 61496-14
Mechanical data
Detection ability for test bodies at v = 1.6 m/s100mm
Range, protection field, minimum0.3m
Range, protection field, maximum75m
Wave length of the laserdiode880nm
Mechanical data - Connection technique
TerminationConnector M12
Terminal connector, RecipientConnector plug M12, 5-pole
Terminal, Connector, TransmitterConnector plug M12, 4-pole
Mechanical data - Dimensions
Height126mm
Diameter total49mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-30 ... +50 °C
Storage and transport temperature-30 ... +70 °C
Protection classIII
Electrical data
Switching voltage OSSD, HIGH signal24V
Electrical power consumption of the receiver, maximum5W
Electrical power consumption of the transmitter, maximum5W
Length of cable, maximum100m
Electrical data - Safety digital outputs
Output current, (fail-safe output), maximum0.2A
Design of control elementsp-type
Accessory
Recommended safety switchgearPROTECT PSC1SRB-E-204ST
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 05:36