SLC 210-E/R0160-30-12
Archive
Item number:101185567


Product features
- NOTICE: Not available! (Replacement: SLC 220)
- Control Category 2
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSLC 210-E/R0160-30-12
Article number (order number)101185567
eCl@ss number, version 12.027-27-27-04
eCl@ss number, version 11.027-27-27-04
eCl@ss number, version 9.027-27-27-04
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
General data
StandardsEN IEC 61496-1EN IEC 61496-2
Housing materialAluminium
Reaction time, maximum6ms
General data - Features
Beam coding available Yes
Integral system diagnostics, statusYes
Integral system diagnosticsYes
Number of fail-safe digital outputs2
Number of beams8
Safety classification
Safety type in accordance with IEC 61496-12
Mechanical data
Height of the protection field160mm
Range, protection field, minimum0m
Range, protection field, maximum6m
Wave length of the laserdiode950nm
Mechanical data - Connection technique
TerminationConnector
Terminal connector, RecipientConnector plug M12, 5-pole
Terminal, Connector, TransmitterConnector plug M12, 5-pole
Length of the connectable cable, maximum100m
Mechanical data - Dimensions
Length of sensor35mm
Width of sensor45mm
Height of sensor261mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature+0 ... +55 °C
Storage and transport temperature-20 ... +70 °C
Protection classIII
Electrical data
Switching voltage OSSD, HIGH signal24V
Electrical power consumption of the receiver3W
Electrical power consumption of the transmitter2W
Electrical data - Safety digital outputs
Output current, (fail-safe output), maximum0.5A
Design of control elementsp-type
Scope of delivery
Scope of deliveryEmitter + receiver, mounting angle, T-slot nuts
Accessory
Recommended safety switchgearSCR 402R-301
Note
Note (General)Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 0.3 mA.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 14:57