SLC 220-E/R0325-30-RFBM
Archive
Item number:101206265


Product features
- Protection class IP65
- Safety type 2 in accordance with IEC 61496-1
- Resolution 30 and 80 mm
- Protection field height from 175 mm … 1675 mm
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSLC 220-E/R0325-30-RFBM
Article number (order number)101206265
eCl@ss number, version 12.027-27-27-04
eCl@ss number, version 11.027-27-27-04
eCl@ss number, version 9.027-27-27-04
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 61496-1EN IEC 61496-2
Master- or Slave-functionmaster
Housing materialAluminium
Reaction time, maximum12ms
Gross weight1,380g
General data - Features
CascadableYes
Restart interlock (manual reset)Yes
Blanking functionYes
Integral system diagnostics, statusYes
Integral system diagnosticsYes
Number of fail-safe digital outputs2
Number of beams12
Safety classification
StandardsEN IEC 61508EN ISO 13849-1
Performance Level, up tod
Category2
PFH value3.59 x 10⁻⁷/h
Safety Integrity Level (SIL), suitable for applications in2
Mission time20Year(s)
Safety type in accordance with IEC 61496-12
Mechanical data
Detection ability for test bodies at v = 1.6 m/s30mm
Height of the protection field325mm
Range, protection field, minimum0.3m
Range, protection field, maximum6m
Wave length of the laserdiode880nm
Mechanical data - Connection technique
TerminationConnector
Terminal connector, RecipientConnector plug M12, 6-poleConnector plug M12, 8-pole
Terminal, Connector, TransmitterConnector plug M12, 6-poleConnector plug M12, 8-pole
Length of the connectable cable, maximum100m
Mechanical data - Dimensions
Diameter of sensor40mm
Height of sensor354mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-10 ... +50 °C
Storage and transport temperature-20 ... +70 °C
Protection classIII
Electrical data
Switching voltage OSSD, HIGH signal24V
Electrical power consumption of the receiver8W
Electrical power consumption of the transmitter4W
Cable length (Master/Slave), maximum3m
Electrical data - Safety digital outputs
Output current, (fail-safe output), maximum0.2A
Design of control elementsp-type
Scope of delivery
Scope of deliveryEmitter + receiver, mounting angle
Accessory
Recommended safety switchgearSCR 211
Note
Note (General)Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 22:02