SLC 415I-E/R0460-30-12
Archive
Item number:101170397


Product features
- NOTICE: Not available! (Replacement: SLC 425I)
- Control Category 4
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSLC 415I-E/R0460-30-12
Article number (order number)101170397
eCl@ss number, version 12.027-27-27-04
eCl@ss number, version 11.027-27-27-04
eCl@ss number, version 9.027-27-27-04
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
General data
StandardsEN IEC 61496-1EN IEC 61496-2
Housing materialAluminium
Reaction time, maximum15ms
General data - Features
Muting functionYes
OverrideYes
Restart interlock (manual reset)Yes
Beam coding available Yes
Integral system diagnostics, statusYes
Integral system diagnosticsYes
Number of fail-safe digital outputs2
Number of beams24
Safety classification
Safety type in accordance with IEC 61496-14
Mechanical data
Detection ability for test bodies at v = 1.6 m/s30mm
Height of the protection field460mm
Range, protection field, minimum0m
Range, protection field, maximum16m
Wave length of the laserdiode950nm
Mechanical data - Connection technique
TerminationConnector
Terminal connector, RecipientConnector plug M23, 19-pole
Terminal, Connector, TransmitterConnector plug M12, 5-pole
Length of the connectable cable, maximum100m
Mechanical data - Dimensions
Length of sensor50mm
Width of sensor60mm
Height of sensor586mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature+0 ... +55 °C
Storage and transport temperature-20 ... +70 °C
Protection classIII
Electrical data
Switching voltage OSSD, HIGH signal24V
Electrical power consumption of the receiver6W
Electrical power consumption of the transmitter3W
Electrical data - Safety digital outputs
Output current, (fail-safe output), maximum0.5A
Design of control elementsp-type
Scope of delivery
Scope of deliveryEmitter + receiver, mounting angle, T-slot nuts
Accessory
Recommended safety switchgearSCR 402R-301
Note
Note (General)2 or 4 muting sensors can be connected.Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 0.3 mA.The muting sensors (e.g. LF 50) must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 19:06