SLG 415I-E/R0900-04-12
Archive
Item number:101170469


Product features
- Control Category 4
- NOTICE: Not available! (Replacement: SLG 425I)
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSLG 415I-E/R0900-04-12
Article number (order number)101170469
eCl@ss number, version 12.027-27-27-03
eCl@ss number, version 11.027-27-27-03
eCl@ss number, version 9.027-27-27-03
ETIM number, version 7.0EC001832
ETIM number, version 6.0EC001832
General data
StandardsEN IEC 61496-1EN IEC 61496-2
Design of multi-ray photoelectric barrierEmitter and receiver, separated
Housing materialAluminium
Beam distance300mm
Reaction time, maximum7ms
Gross weight8,000g
General data - Features
Preliminary failure signalYes
Muting functionYes
OverrideYes
Restart interlock (manual reset)Yes
Beam coding available Yes
Integral system diagnostics, statusYes
Integral system diagnosticsYes
Number of semi-conductor outputs with signaling function1
Number of fail-safe digital outputs2
Number of beams4
Safety classification
Safety type in accordance with IEC 61496-14
Mechanical data
Height of the protection field910mm
Range, protection field, minimum0m
Range, protection field, maximum16m
Wave length of the laserdiode950nm
Mechanical data - Connection technique
TerminationConnector
Terminal connector, RecipientConnector plug M23, 19-pole
Terminal, Connector, TransmitterConnector plug M12, 5-pole
Mechanical data - Dimensions
Length of sensor50mm
Width of sensor60mm
Height of sensor1,176mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature+0 ... +55 °C
Storage and transport temperature-20 ... +70 °C
Protection classIII
Electrical data
Switching voltage OSSD, HIGH signal24V
Electrical power consumption of the receiver6W
Electrical power consumption of the transmitter3W
Length of cable, maximum100m
Electrical data - Safety digital outputs
Output current, (fail-safe output), maximum0.5A
Design of control elementsp-type
Scope of delivery
Scope of deliveryEmitter + receiver, mounting angle, T-slot nuts
Accessory
Recommended safety switchgearSCR 402R-301
Note
Note (General)2 or 4 muting sensors can be connected.The muting sensors (e.g. LF 50) must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 09:40