SMS 4 - 875-600
Item number:103060807


Product features
- Robust design
- Modular switching mat system
- Special sizes are available on request
- Maintenance free
- Simple mounting
- Slip-free surface
- High resistance to chemicals
- No additional terminating resistor required
- No additional baseplate
- 4-wire connecting cable
Ordering data
Product type descriptionSMS 4 - 875-600
Article number (order number)103060807
General data
StandardsEN ISO 13849-1EN ISO 13856-1
Material of the surface/surface materialPolyurethane PUR
Shore hardness78 ±5 A
Grammage25kg/m2
Reaction time, maximum25ms
MaintenanceAnnual maintenance is recommended.maintenance free
Gross weight7,000g
General data - Features
CascadableYes
Safety classification
Performance Level, up tod
Category3
Safety Integrity Level (SIL), suitable for applications in2
Mission time20Year(s)
Note (Category)To max. 52,000 switching cycles/year with max. 60% contact load; deviating applications on request.
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Actuating force150N
Note (Actuating force)With round body Ø 80mm
Inactive border16mm
Mechanical data - Connection technique
Length of cable6m
Terminationcable
Number of cable wires4
Wire cross-section0.34mm2
Wire cross-section22AWG
Mechanical data - Dimensions
Length600mm
Width875mm
Height14mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature+0 ... +55 °C
Accessory
Recommended safety switchgearPROTECT-SELECT-CCSRB 301HC/R,SRB 301HC/TSRB-E-301ST
Notes - Chemical resistance
Material resistance (water)resistent
Material resistance (10% acids)resistent
Material resistance (10% lyes)resistent
Material resistance (petrol)resistent
Material resistance (oil)resistent
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 08/05/2026, 22:10