SRB200EXi-1R
Item number:103037575


Product features
- Reset with trailing edge
- 2 safety contacts
- Suitable for signal processing of emergency stop control devices, interlocking equipment, etc
Please log in to see prices
Ordering data
Product type descriptionSRB200EXi-1R
Article number (order number)103037575
EAN (European Article Number)4030661542737
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatesATEXIECExINMETROPESO
Explosion protection
Explosion protection: regulationsEN 60079-11EN IEC 60079-0EN IEC 60079-15
Explosion protection zones2
Explosion protection category3G
Explosion protection designationD II (2) D [Ex ib Db] IIICD II (2) G [Ex ib Gb] IICD II 3 G Ex nA nC IIC T5 Gc (Installation SRB, in Zone 2)
General data
Climatic stressEN 60068-2-78
Housing materialGlass-fibre reinforced thermoplastic, ventilated
Gross weight264g
General data - Features
Wire breakage detection Yes
Cross-circuit detectionYes
Earth connection detectionYes
Integral system diagnostics, statusYes
Number of LEDs5
Number of normally closed (NC)2
Number of safety contacts2
Safety classification
StandardsEN IEC 60947-5-1EN IEC 61508EN ISO 13849-1
Stop-Category0
Safety classification - Relay outputs
Performance Level, stop 0, up toe
Category, Stop 04
Diagnostic Coverage (DC) Level, Stop 0≥ 99%
PFH value, Stop 02.00 x 10⁻⁸/h
Safety Integrity Level (SIL), Stop 0, suitable for applications in3
Mission time15Year(s)
Common Cause Failure (CCF), minimum65
Mechanical data
Mechanical lifetime, minimum10,000,000Operations
MountingSnaps onto standard DIN rail to EN 60715
Mechanical data - Connection technique
Terminal designationsIEC/EN 60947-1
Cable section, minimum0.25 mm²
Cable section, maximum2.5 mm²
Tightening torque of Clips0.6Nm
Mechanical data - Dimensions
Width22.5mm
Height100mm
Depth121mm
Ambient conditions
IP Degree of protection of the enclosureIP40
IP Degree of protection of the installation spaceIP54
IP Degree of protection of clips or terminalsIP20
Ambient temperature-25 ... +60 °C
Storage and transport temperature-40 ... +85 °C
Resistance to vibrations10 ... 55 Hz, Amplitude 0.35 mm
Restistance to shock10 g / 11 ms
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4kV
Overvoltage categoryIII
Degree of pollution2
Electrical data
Operating voltage24 VDC -10 % / +20 %
Ripple voltage10%
Current consumption57mA
Rated operating voltage24VDC
Rated AC voltage for controls at DC minimum20.4VDC
Rated control voltage at DC, maximum28.8VDC
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-1324VDC
Utilisation category DC-132A
Electrical power consumption3W
Contact resistance, maximum0.1Ω
Note (Contact resistance)in new state
Drop-out delay in case of power failure, typically20ms
Drop-out delay in case of "emergency stop", maximum20ms
Pull-in delay at automatic start, maximum, typically300ms
Pull-in delay at RESET, typically20ms
Material of the contacts, electricalAgSn0. self-cleaning, positive drive
Electrical data - Digital inputs
Conduction resistance, maximum30Ω
Electrical data - Electromagnetic compatibility (EMC)
EMC ratingEMC-Directive
Other data
Note (applications)Emergency-Stop buttonGuard systemPull-wire emergency stop switchesSafety sensor
Note
Note (General)Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.
Wiring example
Note (Wiring diagram)Automatic start: The automatic start is programmed by connecting the feedback circuit to the terminals X1/X2. If the feedback circuit is not required, establish a bridge.If only one external relay or contactor is used to switch the load, the system can be classified in Control Category 3 to ISO 13849-1, if exclusion of the fault “Failure of the external contactor” can be substantiated and is documented, e.g. by using a reMonitoring 1 guard door(s), each with a magnetic safety sensor of the BNS rangeThe feedback circuit monitors the position of the contactors KA and KB.The wiring diagram is shown with guard doors closed and in de-energised condition.To secure a guard door up to PL e and Category 4
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 18:32