SSB-R-NG-2-O-S-V01
Item number:103038395


Product features
- With secondary connector for signal distribution and track-related wire break monitoring
- Magnetic track sensor box
- 4 tracks, 2 optional for fine positioning
- optional fine positioning tracks with prewarning indication
- Maintenance-free signal storage and switching in case of power failure
- Wide angle LED track display
Please log in to see prices
Ordering data
Product type descriptionSSB-R-NG-2-O-S-V01
Article number (order number)103038395
EAN (European Article Number)4030661566429
eCl@ss number, version 12.027-27-43-02
eCl@ss number, version 11.027-27-01-05
eCl@ss number, version 9.027-27-01-05
ETIM number, version 7.0EC002544
ETIM number, version 6.0EC002544
Approvals - Standards
CertificatescULus
General data
Working principleMagnetic drive
Housing materialPlastic, glass-fibre-reinforced
Material of the housing coverPolycarbonate
Gross weight336g
General data - Features
LatchingYes
Wire breakage detection Yes
Suitable for elevatorsYes
Number of LEDs5
Number of snap-in contacts4
Number of signalling outputs1
Mechanical data
Actuating panelsfront side
Actuating elementMagnet
Mechanical lifetime, minimum1,000,000,000Operations
Minimum distance devices50mm
Actuation directionOn when driving over with north magnet in driving direction
Actuating speed, maximum9m/s
Mountingrear with 2 threaded bolts
Type of the fixing screws2x M4
Tightening torque of the fixing screws, minimum2Nm
Tightening torque of the fixing screws, maximum4Nm
Mechanical data - Switching distances
Switching distance Smin, minimum2mm
Switching distance Smax, maximum15mm
Note (switching distance)Empfohlen 7mm
Repeat accuracy R0.5mm
Mechanical data - Connection technique
Terminal (mechanical)Connector plug M12, 8-pole, A-coded
Mechanical data - connector side A
Connector typMale connector, M12
Connector codingA
Connector latchingScrew locking
Number of pol, side A8
Mechanical data - connector side B
Connector typFemale connector, M12
Connector codingA
Connector latchingScrew locking
Number of pol, side B8
Mechanical data - Dimensions
Length of sensor125mm
Width of sensor110mm
Height of sensor24.4mm
Ambient conditions
IP Degree of protectionIP54IP65
Ambient temperature-25 ... +70 °C
Storage and transport temperature-40 ... +85 °C
Relative humidity, maximum95%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classIII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp1kV
Overvoltage categoryIII
Degree of pollution3
Degree of pollution3
Electrical data
Operating voltage24 VDC +15 % / +10 %
Current consumption at 24V, minimum11mA
No-load supply current I0, typical20mA
Rated operating voltage24VDC
Operating current1,500mA
Utilisation category DC-1224VDC
Utilisation category DC-120.3A
Utilisation category DC-1324VDC
Utilisation category DC-130.3A
Switching capacity, maximum7.2W
Switching elementbistable contact
Switching principleReed contacts, Non-contact principle
Bounce duration, maximum0.3ms
Maximum switching time close (NO)1ms
Maximum switching time open (NC)0.06ms
Electrical fuse rating, maximum2A
Electrical data - Digital Output
Output current, maximum300mA
Accessory
Recommendation (actuator)BP 15BP 15/2
Recommendation (actuator, lift switchgear)BP 15
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 02:23