SSG-SB-L
Item number:-


Product features
- Robust design
- dual channel system
- Simple mounting
- Up to 3000mm total length
- Customized body-design
- Kevlar skinning for demanding applications
Ordering data
Product type descriptionSSG-SB-L
General data
StandardsEN ISO 13849-1EN ISO 13856-3
MaterialPU flexible foam
Material of the surface/surface materialPolyurethane PUR
General data - Features
Number of pre-wired cable1
Number of cable wires4
Safety classification
Performance Level, up tod
Category3
PFH value3.16 x 10⁻⁷/h
Note (PFH-value)for max. 36,500 switching cycles/year and max. 60% contact load
Mission time20Year(s)
Mechanical data
Actuating force600N
Note (Actuating force)With round body Ø 80mm
Admissable load3.35N/mm2
Notice (Admissable load)With round body Ø 80mm
Active switching area, minimum-45°
Active switching area, maximum+45°
Mechanical data - Connection technique
Wire cross-section0.34mm2
Mechanical data - Dimensions
Width, minimum200mm
Width, maximum3,000mm
Height, minimum80mm
Height, maximum300mm
Ambient conditions
IP Degree of protectionIP54
Ambient temperature+0 ... +55 °C
Ambient conditions - Insulation values
Degree of pollution2
Scope of delivery
Note (scope of delivery, number and type)Groove strips for fastening are included in scope of delivery.
Accessory
Recommended safety switchgearSRB 301STSRB-E-301ST
Note
Note (General)Special design on request
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/05/2026, 20:58