STW-SL-06
Item number:-


Product features
- Up to 6000 mm total length
- Three different profile section sizes available
- Angled special forms on request
Ordering data
Product type descriptionSTW-SL-06
General data
StandardsEN ISO 13849-1EN ISO 13856-2
Material of the surface/surface materialNBR
NOTE_SAP_WEIGHT_GROSSWeight specification per metre
Safety classification
Performance Level, up tod
Category3
PFH value2.00 x 10⁻⁸/h
Note (PFH-value)for max. 36,500 switching cycles/year and max. 60% contact load
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum100,000Operations
Admissable load15N/mm2
Notice (Admissable load)With round body Ø 80mm
Active switching area, minimum-20°
Active switching area, maximum+20°
Mechanical data - Connection technique
Length of cable5m
TerminationConnecting cable, 2 pole
Wire cross-section0.34mm2
Mechanical data - Dimensions
Width, minimum120mm
Width, maximum6,000mm
Width of the actuator25mm
Height of the actuator36mm
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature+5 ... +50 °C
Ambient conditions - Insulation values
Degree of pollution2
Scope of delivery
Note (scope of delivery, number and type)The support profiles STW-C must be ordered separately according to the design and length of the NBR profile.
Accessory
Recommended safety switchgearSRB 303SQP-SS
Note
Note (General)Special design on request
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 27/05/2026, 11:50