SVE3/SR/114GB/BL/114GB/BL/114GB/BL-24VDC
Item number:103000764


Product features
- Thermoplastic enclosure
- Protection class IP65
Please log in to see prices
Ordering data
Product type descriptionSVE3/SR/114GB/BL/114GB/BL/114GB/BL-24VDC
Article number (order number)103000764
EAN (European Article Number)4030661570662
eCl@ss number, version 12.027-37-12-43
eCl@ss number, version 11.027-37-12-43
eCl@ss number, version 9.027-37-12-43
ETIM number, version 7.0EC001029
ETIM number, version 6.0EC001029
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60204-1EN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-3EN IEC 60947-5-5EN IEC 62061EN ISO 14119
Working principleelectromechanical
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Colour of the housingBlackSilver
Colour of the keySilver
Colour of key headBlueYellow
Gross weight1,020g
General data - Features
Power to unlockYes
Manual releaseYes
Number of auxiliary contacts4
Number of key selector switch3
Number of safety contacts2
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)100,000Operations
Mechanical data
Position of the Key selector switchcenteredleftright
Mechanical lifetime, minimum100,000Operations
Key number of primary key114
Key number of secondary key114
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.25 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor144mm
Width of sensor96mm
Height of sensor171mm
Ambient conditions
IP Degree of protectionIP20IP65
Ambient temperature+0 ... +50 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp2.5kV
Electrical data
Thermal test current4A
Rated control voltage24VDC
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-134A
Electrical power consumption, maximum8.5W
Switching elementNO contact, NC contact
Switching principleSlow action
Material of the contacts, electricalSilver
Switching elementMagnet: 1 NO/1 NC contact, Key-operated selector switch: 1 NO/1 NC, NC contacts in series
Scope of delivery
Scope of deliveryKey and triangular tool included in delivery (incl. 1 key for emergencies): Key and triangular tool included in delivery (incl. 1 key for emergencies)
Note
Note (General)See figure: Operating principle: key 1-3 in pos. 1. Magnet de-energised: key switch locked, NC closed, key not withdrawable
Key 1-3 in pos. 1. Magnet energised, NC open: key switch unlocked, NC closed, key not withdrawable.
Key 1-3 in pos. 2. Ma
Key 1-3 in pos. 1. Magnet energised, NC open: key switch unlocked, NC closed, key not withdrawable.
Key 1-3 in pos. 2. Ma
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/06/2026, 06:12