SZ201-1
Item number:103051655


Product features
- Suitable for mounting inside and outside of the hazardous area
- To prevent inadvertent closing, e.g. during maintenance
- For complex plant
- Prevents actuation of the switch
- Lockout tag with 6 circular holes
Ordering data
Product type descriptionSZ201-1
Article number (order number)103051655
EAN (European Article Number)4030661630519
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Material of the operatorsMetall, pulverbeschichtet
Colour of the operating elementRed
Gross weight148g
Material of the holderGlass-fibre, reinforced thermoplastic
Colour of the holderBlack
Mechanical data - Dimensions
Length107mm
Width85mm
Height3.5mm
Diameter hole10mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 31/05/2026, 04:24