T 6881-11-1-1637
Item number:101180461


Product features
- slow action
- screw or spade terminals
- Thermoplastic enclosure
Please log in to see prices
Ordering data
Product type descriptionT 6881-11-1-1637
Article number (order number)101180461
EAN (European Article Number)4030661313924
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1
Housing materialGlass-fibre, reinforced thermoplastic
Material of the actuatorGlass-fibre, reinforced thermoplastic
Gross weight23g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementPlunger
Mechanical lifetime, minimum30,000,000Operations
Actuating force7N
Contact opening2 x 3 mm
Actuating speed60mm/min
Actuating speed, minimum60mm/min
Repeat accuracy of switching points0.02mm
Mechanical data - Connection technique
TerminationScrew terminals
Cable section, maximum2.5 mm²
Ambient conditions
IP Degree of protectionIP40
IP Degree of protection of the enclosureIP40
IP Degree of protection of clips or terminalsIP00
Ambient temperature-30 ... +85 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 V
Rated impulse withstand voltage Uimp4kV
Degree of pollution2
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-152.5A
Utilisation category DC-1324VDC
Utilisation category DC-136A
Switching elementChange-over contact with double break with two separated contact bridges (positive break)
Switching principleSlow action
Bounce duration, maximum3ms
Maximum switching frequency3,000/h
Switchover time, maximum5ms
Material of the contacts, electricalGold-plated silver (AgNi 15 + Au 0,3µm)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 01:13