T2C 452-02Y-M20
Item number:101171395


Product features
- Metal enclosure
- 118 mm x 127 mm x 64 mm ( basic component)
- With latching end position
- Actuator heads can be repositioned by 4 x 90°
- Change in actuating direction by repositioning actuator head
- Case-hardened lever
- 2 cable entries M 20 x 1.5
Please log in to see prices
Ordering data
Product type descriptionT2C 452-02Y-M20
Article number (order number)101171395
EAN (European Article Number)4030661298924
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCDNVINMETRO
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialGrey cast iron, galvanised
Housing coating materialpainted
Gross weight1,685g
General data - Features
Number of normally closed (NC)2
Mechanical data
Actuating elementFork lever
Mechanical lifetime, minimum10,000,000Operations
Contact opening2 x 6 mm
Actuating speed, minimum1mm/min
Actuating speed, maximum0.5m/s
Note (Actuating speed)Actuating speed with vertical actuating angle to switch axis
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Mechanical data - Dimensions
Length of sensor64mm
Width of sensor118mm
Height of sensor222mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current16A
Utilisation category AC-15400VAC
Utilisation category AC-154A
Switching elementOpener (NC)
Note (Switching element)with double break
Switching principleSlow action
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 11:39