T2FH 232-11UEDR/11UEDR
Item number:151216987

Product features
- 2 contacts per pedal
- Protective shield with wide opening
- double-pedal type
- 2 cable entries M25
- High level of stability
Please log in to see prices
Ordering data
Product type descriptionT2FH 232-11UEDR/11UEDR
Article number (order number)151216987
eCl@ss number, version 12.027-37-12-18
eCl@ss number, version 11.027-37-12-18
eCl@ss number, version 9.027-37-12-18
ETIM number, version 7.0EC001258
ETIM number, version 6.0EC001258
Approvals - Standards
CertificatesCCCcULus
General data
StandardsBG-GS-ET-14BG-GS-ET-15DIN VDE 0660-200EN IEC 60947-5-1
Housing materialAluminium
Housing coating materialpowder-coated
Material of the housing coverAluminium
Material of the pedalGlass-fibre, reinforced thermoplastic
Material of the protective shieldAluminium
Gross weight3,850g
General data - Features
LatchingYes
Suitable for EMERGENCY-OFF Yes
Protective shieldYes
Probing possible Yes
Number of pedals, NC1
Number of pedals, NO1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)100,000Operations
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Width295mm
Height189mm
Depth274mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +60 °C
Storage and transport temperature-25 ... +85 °C
Relative humidity, minimum30%
Relative humidity, maximum95%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm / 5 g
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching elementNO contact, NC contact
Switching principleSlow action with overlapping contacts
Maximum switching frequency3,600/h
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 06:08