T4C 236-02Z-ST
Archive
Item number:103000113

Product features
- Connector M12, 4-pole
- Thermoplastic enclosure
- Double-insulated
- Good resistance to oil and petroleum spirit
- 30 mm x 88,5 mm x 30 mm
- Actuator heads can be repositioned by 4 x 90°
Ordering data
Product type descriptionT4C 236-02Z-ST
Article number (order number)103000113
EAN (European Article Number)4030661419824
eCl@ss number, version 12.027-27-06-09
eCl@ss number, version 11.027-27-06-09
eCl@ss number, version 9.027-27-06-09
ETIM number, version 7.0EC002591
ETIM number, version 6.0EC002591
Approvals - Standards
CertificatesCCCcULus
General data
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the actuatorStainless steel
Gross weight115g
General data - Features
Number of auxiliary contacts0
Number of safety contacts2
Safety classification
StandardsBG-GS-ET-15EN IEC 60947-5-1EN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)20,000,000Operations
Mechanical data
Actuating elementSwivel lever
Mechanical lifetime, minimum1,000,000Operations
Positive break angle12.5°
Positive break torque0.2Nm
Opening angle2 x 90°
Mechanical data - Connection technique
TerminationConnector M12
Mechanical data - Dimensions
Length of sensor30mm
Width of sensor30mm
Height of sensor161mm
Height of the actuator78mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-30 ... +80 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui50 V
Rated impulse withstand voltage Uimp0.8kV
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching elementOpener (NC)
Switching principleSlow action
Maximum switching frequency5,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 31/05/2026, 21:10