TD 250-03Z-M25-R=2X30GR.-1276-2
Item number:101179941

Product features
- Metal enclosure
Ordering data
Product type descriptionTD 250-03Z-M25-R=2X30GR.-1276-2
Article number (order number)101179941
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialGrey cast iron, galvanised
Housing coating materialpainted
Gross weight4,040g
General data - Features
Latching in the limit positionsYes
Number of normally closed (NC)3
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
Mechanical data
Actuating elementRoller lever
Mechanical lifetime, minimum10,000,000Operations
Impact energy, maximum7J
Contact opening2 x 2 mm
Actuating speed, maximum3m/s
Note (Actuating speed)Actuating speed with actuating angle 30° to switch axis
Mechanical data - Connection technique
Cable entry2 x M25 x 1.5
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Length of sensor125mm
Width of sensor146mm
Height of sensor257mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current16A
Rated operating voltage400VAC
Operating current4,000mA
Required rated short-circuit current1,000A
Switching element3 NC contact
Note (Switching element)with double break
Switching principleSlow action
Bounce duration, maximum5ms
Maximum switching frequency3,000/h
Switchover time, maximum35ms
Material of the contacts, electricalMetal, CuZn, gold-plated
Electrical data - Contacts
Voltage, Utilisation category AC-15400VAC
Current, Utilisation category AC-154A
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 14/06/2026, 17:32