TESF/CC/U
TESF/CC/U
Product type description: TESF (1)/(2)/(3)/(4)/(5) |
(1) | |
without | without alignment aid |
A | with alignment aid |
(2) | |
without | with additional hinge |
S | without additional hinge |
(3) | |
without | Screw connection |
CC | Tension spring connection |
ST24 | 24V connector |
(4) | |
.1 | Bottom-side connector |
.2 | Top-side connector |
(5) | |
0 | Mounting head-on |
180 | Mounting inside |
U | setting by the customer |
- 2 cable entries M 16 x 1.5
- Metal enclosure
- Good resistance to oil and petroleum spirit
- For left or right hinged doors
- 141 mm x 115 mm x 21,5 mm
- Simple mounting, suitable for all conventional profile systems (30 … 60 mm)
Ordering data
Product type description |
TESF/CC/U |
Article number (order number) |
101182697 |
EAN (European Article Number) |
4030661604695 |
eCl@ss number, version 12.0 |
27-27-06-09 |
eCl@ss number, version 11.0 |
27-27-06-09 |
eCl@ss number, version 9.0 |
27-27-06-09 |
ETIM number, version 7.0 |
EC002591 |
ETIM number, version 6.0 |
EC002591 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
BG-GS-ET-15 EN IEC 60947-5-1 |
Housing material |
Metal, zinc die-cast |
Colour of the housing |
Black |
Gross weight |
840 g |
General data - Features
Adjustable switching angle |
Yes |
Additional hinge |
Yes |
Number of auxiliary contacts |
2 |
Number of safety contacts |
2 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
B10D Normally open contact (NO) |
1,000,000 Operations |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Positive break angle |
10 ° |
Opening angle |
180° |
Mechanical data - Connection technique
Termination |
2 x Screw terminals M16 x 1.5 |
Termination |
Spring pulley connection |
Cable section, minimum |
0.5 mm² |
Cable section, maximum |
1 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length of sensor |
21.5 mm |
Width of sensor |
141 mm |
Height of sensor |
115 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +65 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
2.5 kV |
Electrical data
Thermal test current |
2.5 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
2 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1 A |
Switching element |
NO contact, NC contact |
Switching principle |
Slow action |
Maximale Schalthäufigkeit |
1,200 /h |
Material of the contacts, electrical |
Silver-nickel alloy 10 |
Scope of delivery
Scope of delivery |
Additional hinge |
Note (scope of delivery, number and type) |
Adjusting tool is included in delivery |
Note
Note (General) |
Closed guard device = 0° in contact switch travel diagrams. The factory-set switching angle is 3°. Until the limit of the mechanical life has been reached the angle can increase up to 8° under normal wear-out conditions. The positive break angle is 10°. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
CCC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 09/04/2025, 06:45