TFH 232-11-RAL 9005-2598
Item number:151193482


Product features
- 2 Contacts
- Protective shield with wide opening
- Also available as safety foot switch
- Low operating height of pedal
- Cable entry M 20 x 1.5
- High level of stability
- single-pedal types
- Aluminium enlosure
Please log in to see prices
Ordering data
Product type descriptionTFH 232-11-RAL 9005-2598
Article number (order number)151193482
EAN (European Article Number)4030661527734
eCl@ss number, version 12.027-37-12-18
eCl@ss number, version 11.027-37-12-18
eCl@ss number, version 9.027-37-12-18
ETIM number, version 7.0EC001258
ETIM number, version 6.0EC001258
Approvals - Standards
CertificatesCCCcULus
General data
StandardsBG-GS-ET-15DIN VDE 0660-200EN IEC 60947-5-1
Housing materialAluminium
Housing coating materialpowder-coated
Material of the pedalGlass-fibre, reinforced thermoplastic
Material of the protective shieldAluminium
Colour of the housingRAL 9005 (Jet Black)
Gross weight1,700g
General data - Features
Protective shieldYes
Probing possible Yes
Number of normally closed (NC)1
Number of normally open (NO)1
Number of cable glands1
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Actuating force, minimum260N
Actuating force, maximum380N
Mechanical data - Connection technique
Type of electrical connectionScrew terminals
Cable entry1 x M20 x 1,5
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length274mm
Width170mm
Height189mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +70 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Required rated short-circuit current1,000A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching principleSlow action
Switching elementNC contact, NO contact
Note
Note (General)(-2576) Cover in RAL 3016 (surface coarse structured), Enclosure bottom part in RAL 9005 (surface without structured)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/06/2026, 02:42