TFH 232 ST-AS UEDR
Archive
Item number:101215189


Product features
- 2 Contacts
- AS-Interface M12 connector
- Protective shield with wide opening
- Low operating height of pedal
- Integrated AS-Interface
- Suitable for AS-i Power24
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionTFH 232 ST-AS UEDR
Article number (order number)101215189
EAN (European Article Number)4030661404486
eCl@ss number, version 12.027-37-12-18
eCl@ss number, version 11.027-37-12-18
eCl@ss number, version 9.027-37-12-18
ETIM number, version 7.0EC001258
ETIM number, version 6.0EC001258
Approvals - Standards
CertificatesASi-SaWcULus
General data
StandardsEN 50295EN IEC 60947-5-1EN IEC 61508EN ISO 13849-1EN ISO 13850
Housing materialAluminium
Housing coating materialpowder-coated
Material of the housing coverAluminium
Material of the pedalGlass-fibre, reinforced thermoplastic
Material of the protective shieldAluminium
Colour of the productWhite aluminum
Gross weight1,915g
General data - Features
LatchingYes
Suitable for EMERGENCY-OFF Yes
Pressure pointYes
Overlapping contactsYes
Probing possible Yes
Latching Yes
Number of normally closed (NC)1
Number of normally open (NO)1
Safety classification
StandardsEN IEC 61508
Performance Level, up toc
Category1
PFH value1.14 x 10⁻⁶/h
Note (PFH-value)up to max. 36,500 switching cycles/year
Safety Integrity Level (SIL), suitable for applications in1
Mission time20Year(s)
Mechanical data
Mechanical lifetime, minimum200,000Operations
Mechanical data - Connection technique
TerminationConnector plug M12, 5-pole
Mechanical data - Dimensions
Width170mm
Height189mm
Depth274mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +60 °C
Storage and transport temperature-25 ... +85 °C
Relative humidity, minimum30%
Relative humidity, maximum95%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm / 5 g
Restistance to shock15 g / 11 ms
Ambient conditions - Insulation values
Overvoltage categoryIII
Degree of pollution3
Electrical data
Current consumption50mA
Switching elementNO contact, NC contact
Maximum switching frequency3,600/h
Electrical data - AS Interface
Rated operating voltage18 ... 31.6 VDC (Protection against polarity reversal)
Electrical data - AS-Interface specification
AS-i Version V 3.0
AS-i Profile S-0.B.F.F
AS-i, IO-Code0x0
AS-i, ID-Code0xB
AS-i, ID-Code10xF
AS-i, ID-Code20xF
AS-i Input, Channel 1Data bits DI 0 / DI 1 = dynamic code transmission
AS-i Input, Channel 2Data bits DI 2 / DI 3 = dynamic code transmission
AS-i Outputs, DO 0Solenoid control
AS-i Outputs, DO 0 … DO 3No Function
AS-i Parameter bits, P0Channel 2 switched
AS-i Parameter bits, P1 ... P3No function
Note (AS-i Parameter bits)FID: periphery errorSet the parameter outputs to "1111" (0xF)
AS-i Input module address0
Note (AS-i Input module address)Preset to address 0, can be changed through AS-interface bus master or hand-held programming device
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 27/05/2026, 14:20