TQ 201-01-2458-7
Item number:103053974


Product features
- light alloy die-castingenclosure
- for suspended mounting
Please log in to see prices
Ordering data
Product type descriptionTQ 201-01-2458-7
Article number (order number)103053974
EAN (European Article Number)4030661638553
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Housing materialLight alloy die-casting
Gross weight1,647g
General data - Features
Number of normally closed (NC)1
Safety classification
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
Note (B10D Normally open contact (NO))at 10% Ie and ohmic load
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Actuating force, minimum36.8N
Actuating force, maximum44N
Note (Actuating force)after 7mm spring travel: min 44,7 N / max. 52,3 N
Actuating speed60mm/min
Maximum mechanical load5,000N
Mechanical data - Connection technique
Length of cable15m
TerminationShielded cable
Number of cable wires4
Wire cross-section1mm2
Cable diameter0.5mm
Mechanical data - Dimensions
Width60mm
Height250mm
Depth32mm
Ambient conditions
IP Degree of protectionIP54
IP Degree of protection of the control elementIP67
Ambient temperature-40 ... +80 °C
Storage and transport temperature-40 ... +80 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensing
Resistance to vibrations10 - 150 Hz (0.5 mm / 5 g)
Restistance to shock30 g
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui40 V
Rated impulse withstand voltage Uimp2.5kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Thermal test current1A
Required rated short-circuit current400A
Switching element1 NC contact
Switching principleSlow action
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 01:12