TQ 441-01/01Y-UE-R -1573
Item number:101085279

Product features
- with latching
- Metal enclosure
- One-side operation / wire up to 25 m long
Please log in to see prices
Ordering data
Product type descriptionTQ 441-01/01Y-UE-R -1573
Article number (order number)101085279
EAN (European Article Number)4030661086439
eCl@ss number, version 12.027-27-06-07
eCl@ss number, version 11.027-27-06-07
eCl@ss number, version 9.027-27-06-07
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1
Housing materialLight-alloy diecast, paint finish
Material of the housing coverSteel
Gross weight695g
General data - Features
LatchingYes
Overlapping contactsYes
Number of normally closed (NC)2
Mechanical data
Mechanical lifetime, minimum30,000Operations
Tightening torque of the fastening screws for the housing cover, maximum0.6Nm
Mechanical data - Connection technique
Cable entry2 x M20 x 1,5
Cable section, maximum4 mm²
NoteAll indications including the conductor ferrules.
Tightening torque of electrical connection1.7Nm
Mechanical data - Dimensions
Diameter hole22mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current10A
Rated operating voltage380VAC
Operating current4,000mA
Switching element1 NC contact / 1 NC contact
Switching principleSlow action with overlapping contacts
Maximum switching frequency3,600/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/06/2026, 01:01