TR 422-10Y-RMS-M20
Item number:101175521


Product features
- Metal enclosure
- 1 Contact
- 106 mm x 71 mm x 63 mm (basic component)
- Protection class IP65
- Actuator can be repositioned by 90°
Please log in to see prices
Ordering data
Product type descriptionTR 422-10Y-RMS-M20
Article number (order number)101175521
EAN (European Article Number)4030661305479
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCDNVINMETRO
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Slide formCastor
Housing materialGrey cast iron, galvanised
Housing coating materialpainted
Gross weight1,000g
General data - Features
Number of normally open (NO)1
Safety classification
B10D Normally-closed contact (NC)2,000,000Operations
Mechanical data
Actuating elementRoller plunger
Roller materialBrass
Mechanical lifetime, minimum10,000,000Operations
Actuating angle, from left of switch axis30°
Actuating angle, from right of switch axis30°
Contact opening2 x 6 mm
Actuating speed, minimum1mm/min
Actuating speed, maximum0.5m/s
Note (Actuating speed)Actuating speed with vertical actuating angle to switch axis
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Mechanical data - Dimensions
Length of sensor63mm
Width of sensor106mm
Height of sensor117mm
Width of Castor6.5mm
Diameter of Castor25mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Electrical data
Thermal test current16A
Utilisation category AC-15400VAC
Utilisation category AC-154A
Switching elementNormally open contact (NO)
Note (Switching element)with double break
Switching principleSlow action
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 19:30