schmersal_s_icon.png

TS 236-11Z-2538-1

Item number: 101184939

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°

Ordering data

Product type description

TS 236-11Z-2538-1

Article number (order number)

101184939

EAN (European Article Number)

4030661324418

General data

Standards

BG-GS-ET-15

EN ISO 13849-1

EN IEC 60947-5-1

Housing construction form

Norm construction design

Actuator type to EN 50047

B

Housing material

Plastic, glass-fibre-reinforced

Gross weight

55 g

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Mechanical data

Actuating element

Plunger

Mechanical life, minimum

20,000,000 Operations

Actuating force, minimum

9 N

Positive break force, minimum

19 N

Actuating speed, minimum

60 mm/min

Actuating speed, maximum

1 m/s

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

30 mm

Width of sensor

30 mm

Height of sensor

73.5 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching element

NO contact, NC contact

Maximum switching frequency

5,000 /h

Material of the contacts, electrical

Silver

Switch travel diagram

151184939 TS 236-11Z-2538-1
  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/12/2024, 06:19