TV10S 335-03Z
Archive
Item number:101179253

Product features
- 1 Cable entry M 20 x 1.5
- Metal enclosure
- Good resistance to oil and petroleum spirit
- Actuator heads can be repositioned by 4 x 90°
- 40,5 mm x 107 mm x 65,3 mm
- Actuator shaft can be turned 360°
Ordering data
Product type descriptionTV10S 335-03Z
Article number (order number)101179253
EAN (European Article Number)4030661311715
eCl@ss number, version 12.027-27-06-09
eCl@ss number, version 11.027-27-06-09
eCl@ss number, version 9.027-27-06-09
ETIM number, version 7.0EC002591
ETIM number, version 6.0EC002591
Approvals - Standards
CertificatesCCCcULus
General data
Housing materialLight alloy die-casting
Housing coating materialpainted
Gross weight253g
General data - Features
Number of safety contacts3
Safety classification
StandardsBG-GS-ET-15EN IEC 60947-5-1EN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)20,000,000Operations
Mechanical data
Actuating elementOther
Mechanical lifetime, minimum1,000,000Operations
Positive break angle7°
Mounting hole for the shaft10mm
Positive break torque0.6Nm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.75 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - connector side B
Connector typFemale connector
Mechanical data - Dimensions
Length of sensor65.3mm
Width of sensor40.5mm
Height of sensor107mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Required rated short-circuit current400A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-134A
Switching elementOpener (NC)
Switching principleSlow action
Maximum switching frequency1,000/h
Material of the contacts, electricalSilver
Note
Note (General)Adjustment tool: locking screw to fix, shaft pre-drilled to pinBy turning the head in 90° steps, 8 actuating planes are possible. A Torx T10 screwdriver is required for this purpose. Even when the screw is removed, the head is self-retaining. The switch can still not be tampered.Universal joint available to compensate for axial displacement (only for shaft bore 10 mm)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/05/2026, 16:47