TV10S 500L-22Z-M20
Archive
Item number:101170114


Product features
- 2 Cable entry M 20 x 1.5
- Universal joint to compensate axial displacement
- Metal enclosure
- Good resistance to oil and petroleum spirit
- Actuator shaft can be turned 360°
- 110 mm x 110 mm x 84 mm
- 3-channel, alternating monitoring
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionTV10S 500L-22Z-M20
Article number (order number)101170114
EAN (European Article Number)4030661297248
eCl@ss number, version 12.027-27-06-09
eCl@ss number, version 11.027-27-06-09
eCl@ss number, version 9.027-27-06-09
ETIM number, version 7.0EC002591
ETIM number, version 6.0EC002591
Approvals - Standards
CertificatesCCC
General data
Housing materialAluminium
Housing coating materialpainted
Gross weight720g
General data - Features
Universal joint Yes
Number of auxiliary contacts3
Number of safety contacts1
Safety classification
StandardsBG-GS-ET-15EN IEC 60947-5-1EN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)20,000,000Operations
Mechanical data
Actuating elementOther
Mechanical lifetime, minimum3,000,000Operations
Positive break angle14°
Mounting hole for the shaft10mm
Positive break torque0.2Nm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, maximum1 x 1.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor84mm
Width of sensor110mm
Height of sensor110mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +80 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching elementNO contact, NC contact
Switching principleSlow action
Maximum switching frequency1,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 11:13