schmersal_s_icon.png

TV10S 500L-33Z-M20

Item number: 101169795

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:

T(1)V10S 500L-(2)Z


(1)
withoutwith universal joint
1with socket

(2)
222 NO contacts/2 NC contact
333 NO contacts/3 NC contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 2 Cable entry M 20 x 1.5
  • Universal joint to compensate axial displacement
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • Actuator shaft can be turned 360°
  • 110 mm x 110 mm x 84 mm
  • 3-channel, alternating monitoring

Ordering data

Note (Delivery capacity)

Not available!

Product type description

TV10S 500L-33Z-M20

Article number (order number)

101169795

EAN (European Article Number)

4030661296463

eCl@ss number, version 12.0

27-27-06-09

eCl@ss number, version 11.0

27-27-06-09

eCl@ss number, version 9.0

27-27-06-09

ETIM number, version 7.0

EC002591

ETIM number, version 6.0

EC002591

Approvals - Standards

Certificates

CCC

General data

Housing material

Aluminium

Housing coating material

painted

Gross weight

760 g

General data - Features

Universal joint

Yes

Number of auxiliary contacts

4

Number of safety contacts

2

Safety classification

Vorschriften

BG-GS-ET-15

EN ISO 13849-1

EN IEC 60947-5-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating element

Other

Mechanical life, minimum

3,000,000 Operations

Positive break angle

14 °

Mounting hole for the shaft

10 mm

Positive break torque

0.2 Nm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, maximum

1 x 1.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

84 mm

Width of sensor

110 mm

Height of sensor

110 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching element

NO contact, NC contact

Switching principle

Slow action

Maximale Schalthäufigkeit

1,000 /h

Material of the contacts, electrical

Silver

Switch travel diagram

Diagram


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/02/2025, 04:08