TV8S 521-02/20Z
Item number:101138422

Product features
- 2 cable entries M 16 x 1.5
- 2 switches in one enclosure
- Metal enclosure
- Good resistance to oil and petroleum spirit
- Mounting independent of hinge
- 92 mm x 81,5 mm x 27 mm
- Variable mounting on hinged side
- Rail-mounting possible with slot nuts
- 2-channel, alternating monitoring
- Actuator shaft can be turned 360°
- For left or right hinged doors
- Push-in system (toothed shaft)
Please log in to see prices
Ordering data
Product type descriptionTV8S 521-02/20Z
Article number (order number)101138422
EAN (European Article Number)4030661281278
eCl@ss number, version 12.027-27-06-09
eCl@ss number, version 11.027-27-06-09
eCl@ss number, version 9.027-27-06-09
ETIM number, version 7.0EC002591
ETIM number, version 6.0EC002591
Note (Ordering data)When ordering, first the desired safety switch should be selected and then the appropriate universal joint; for universal joint K1, additionally the corresponding F or L hinge
Approvals - Standards
CertificatescULus
General data
Housing materialAluminium
Housing coating materialpainted
Gross weight268g
General data - Features
Number of auxiliary contacts2
Number of safety contacts2
Safety classification
StandardsBG-GS-ET-15EN IEC 60947-5-1EN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)20,000,000Operations
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Positive break angle14°
Mounting hole for the shaft10mm
Note (Mounting hole for the shaft)Inner toothing
Positive break torque8Nm
Mechanical data - Connection technique
Cable entry2 x M16 x 1.5
TerminationScrew terminals M20 x 1.5
Cable section, minimum1 x 0.75 mm²
Cable section, maximum1 x 1.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor27mm
Width of sensor92mm
Height of sensor81.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching elementNO contact, NC contact
Switching principleSlow action
Maximum switching frequency1,000/h
Material of the contacts, electricalSilver
Note
Note (General)Switching point subsequently adjustable using hinge LUniversal joint to compensate axial displacement
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/06/2026, 12:08