TVH 017-22Y-M20
Archive
Item number:101172689

Product features
- 3 Cable entry M 20 x 1.5
- Metal enclosure
- 4 Contacts
- 67 mm x 130 mm x 43 mm ( basic component)
- Actuator head can be repositioned in steps 4 x 90°
- Continuous adjustment of lever position 360°
- Lever can be transposed by 180°
Ordering data
Product type descriptionTVH 017-22Y-M20
Article number (order number)101172689
EAN (European Article Number)4030661301471
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Slide formCastor
Housing materialLight-alloy diecast, paint finish
Housing coating materialpainted
Gross weight475g
General data - Features
Number of normally closed (NC)2
Number of normally open (NO)2
Mechanical data
Actuating elementRoller lever
Roller materialPlastic
Mechanical lifetime, minimum1,000,000Operations
Actuating angle, from left of switch axis30°
Actuating angle, from right of switch axis30°
Contact opening2 x 2.5 mm
Actuating speed, minimum1mm/min
Actuating speed, maximum3m/s
Note (Actuating speed)Actuating speed with vertical actuating angle to switch axis
Actuating torque0.3Nm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Mechanical data - Dimensions
Length of sensor43mm
Width of sensor67mm
Height of sensor188mm
Width of Castor8.5mm
Diameter of Castor20mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Electrical data
Thermal test current10A
Utilisation category AC-15400VAC
Utilisation category AC-154A
Switching elementNO contact, NC contact
Switching principleSlow action
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/06/2026, 03:16